??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22540.0381 Grub Screw
HELP_VARIABLE
Company
Halder
Description
EH 22540. - Grub Screws with thrust point DIN 6332 / with internal hexagon
Bill of material
22540.0381 Grub Screw
BESTNR
Ref. No.
22540.0381
AUS
Version
with internal hexagon
MAT
Material
Steel
D1
Thread
M 8
L1
40 mm
D2
h11
6.0 mm
D3
5.4 mm
L2
7.5 mm
L3
3.0 mm
L4
~
 43.0 mm
L5
~
 42.5 mm
SW
4 mm
G
Weight
11.0 g
Embedded user actions